Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
item number
Level of detail
connections
length
690 mm
Width
673.5 mm
Hieght
277 mm
Device type
Width
690 mm
Hieght
674 mm
depth
277 mm
Curb weight
kg
nominal voltage
230 V AC
max. elektrische Leistungsaufnahme
W
Max. permissible buffer temperature
95 °C
Max. permissible operating temperature primary
90 °C
Max. permissible operating temperature secondary
80 °C
Max. permissible operating pressure primary
6 bar
Max. permissible operating pressure secondary
10 bar
KVS value primary
KVS value secondary
∆pV primary
kPa
∆pV secondary
kPa
Connection side
below
Nominal size ball valve heating flow / heating return
Nominal size ball valve cold water / hot water
DN 25 (1" IG)
Drinking water UBA conformity
yes
Manufacturing tolerances
+/- 5 mm
Cover
yes
Plate heat exchanger
Copper / stainless steel
Primary pump
Flow sensor
5-80 l/min
Flow 10/45 ° C at primarily 55 ° C
/ l/min
NL number
/
power
/ kW
Flow primarily 55 ° C
/ l/h
Flow 10/45 ° C at primarily 70 ° C
/ l/min
NL number
/
power
/ kW
Flow primarily 70 ° C
/ l/h
Keywords / synonyms
Fresh water module, fresh water modules, fresh water station, fresh water stations, fresh water system, fresh water systems
Product information
PDF data sheet
Tender text
Manufacturer website
Info Link
Installation / operating instructions
installation Guide
Support
Preview - Generation
Quotation
3D
Dimension