Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
item number
100401
u
Device type
fresh basic, fresh classic, fresh premium
Level of detail
accessoires
Electromotive ball valve DN 25
u
Product information
Electromotive ball valve as a cold water shut-off valve in a cascade connection. It is controlled by the fresh water controller.
Width
109
u
mm
Hieght
112
u
mm
depth
58
u
mm
nominal voltage
230 V AC
max. elektrische Leistungsaufnahme
9
u
W
Nominal diameter screw connections
DN 25 (1" IG)
u
Drinking water UBA conformity
ja
Keywords / synonyms
Stop valve, electromotive ball valve, valve, shut-off valve
Product information
PDF Datenblatt
Manufacturer website
Info Link
Support
Preview - Generation
Quotation
3D
Dimension

Additional Information
    No related equipment available