Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
item number
Device type
Level of detail
Width
mm
Hieght
mm
depth
mm
Curb weight
kg
max. elektrische Leistungsaufnahme
W
Max. permissible buffer temperature
95 °C
Max. permissible operating temperature primary
90 °C
Max. permissible operating temperature secondary
80 °C
Max. permissible operating pressure primary
6 bar
Max. permissible operating pressure primary
10 bar
KVS value primary
KVS value secondary
∆pV primary
/ kPA
Volume flow limiter
I/min
∆pV secondary
/ kPa
Connection side
right/left
Nominal size ball valve heating flow / heating return
Nominal size ball valve cold water / hot water
Drinking water UBA conformity
ja
Manufacturing tolerances
+/- 10 mm
Cover
no
Plate heat exchanger
Copper / stainless steel
Primary pump
Secondary pump
Flow 10/45 ° C at primarily 70 ° C
/ I/min
Flow 10/45 ° C at primarily 70 ° C
/ I/h
power
kW
Flow primarily 70 ° C
/ I/h
Keywords / synonyms
Storage charging module, storage charging modules, storage charging system, storage charging systems
Product information
PDF data sheet
Tender text
Manufacturer website
Info Link
Installation / operating instructions
installation Guide
Support
Preview - Generation
Quotation
3D
Dimension