Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
item number
Storage type
Level of detail
Extended storage
Storage mounting plate
Memory content
Liter
Insulation thickness
80 mm
Diameter with insulation
mm
Insertion size without insulation side panels
mm
Storage height with insulation
mm
Tilt dimension
mm
Curb weight
kg
Memory connections
Connection designation memory
Nominal size storage connections P
Number of nominal size of storage connections P
Nominal size storage connections T
Number of nominal size of storage connections T
Stratified pipe connections
Connection designation stratification pipe
Nominal width of stratified pipe connections S
Connection connectors
Connection designation connection
K
Nominal size connection connections
DN 50 (2" AG)
Electric heating element connections
Connection designation E heating element
Nominal size connection of electric heating element
Immersion sleeve connections
Connection designation immersion sleeves
Nominal immersion sleeve connections
Vent connections
Anzahl 1
Connection designation ventilation
/
Nominal size vent connection
DN 25 (1" AG)
Divider / layer plate
Max. permissible operating temperature storage
100 °C
Max. permissible operating pressure accumulator
6 bar
Standby losses with Delta T 45K
/
Energy class
Keywords / synonyms
Storage, buffer storage, stratified storage, buffer storage, extended storage
Product information
PDF data sheet
Tender text
Manufacturer website
Info Link
Installation / operating instructions
installation Guide
Support
Preview - Generation
Quotation
3D
Dimension

Additional Information